text.skipToContent text.skipToNavigation

B755

by Burndy 

Catalog ID: B755

BURNDYWeld BCB7 250-1/4.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810400722
UPC 12 Digit 7818104007222

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 1"

Conductor Related

Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings