text.skipToContent text.skipToNavigation

B757

by Burndy 

Catalog ID: B757

Mold, Vertical Drop Tap To Horizontal Bus, 350 kcmil, 1/4 x 1" Bus Bar, 200 Weld Metal.

Feature: Type BCB-7 Molds Are Used To Connect A Vertical Cable Tap To A Horizontal Copper Bus Bar On Its Edge And Where There Are Space Restrictions Such As Another Surface 3/4 - 5 IN From The Bus Bar; Conductor Type: Concentric Stranded Copper; Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush; Required Tools: B38-0309-00 Flint Ignitor; Cartridge Type: Standard; Bus Bar Size: 1/4 X 1 IN

Product Details

General

Application Used to Connect A Vertical Cable Tap To A Horizontal Copper Bus Bar
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810400760
UPC 12 Digit 7818104007600

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 1"

Conductor Related

Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings