text.skipToContent text.skipToNavigation

B7614

by Burndy 

Catalog ID: B7614

Mold, Horizontal Cable Tap to Horizontal Rebar Run, 2 AWG, #6 Rebar, 90 Weld Metal.

Features: Type BCRE-2 Molds Are Recommended For Right Angle, Horizontal Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars 3 AWG Through 6 AWG, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Rebar Size: #6, Packing Material: B38032900 Copper Shim Stock, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Right Angle, Horizontal Connections For Solid Or Concentric Stranded Conductors
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810408803
UPC 12 Digit 7818104088033

Conductor Related

Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor - Rebar Size 6
Conductor - Rebar Size Range 6
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings