text.skipToContent text.skipToNavigation

B7617

by Burndy 

Catalog ID: B7617

Mold, Horizontal Cable Tap to Horizontal Rebar Run, 2/0 AWG, #6 Rebar, 115 Weld Metal.

Weld Metal: 115, Handle clamps: B106

Product Details

General

Application Recommended for right angle, horizontal connections for solid or concentric stranded conductors #6 through 4/0 joined to reinforcing bars #3 through #6
EU RoHS Indicator Yes
Sub Brand EXOTHERMIC MOLDS
Trade Name BURNDYWeld®
UPC 781810408865
UPC 12 Digit 7818104088655

Conductor Related

Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG
Conductor - Rebar Size 6
Conductor - Rebar Size Range 6
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings