text.skipToContent text.skipToNavigation

B7632

by Burndy 

Catalog ID: B7632

Horizontal Through Cable to Vertical Rebar Mold

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810409169
UPC 12 Digit 7818104091699

Conductor Related

Cable Size 1/0 AWG
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0
Conductor - Rebar Size #4
Conductor - Rebar Size Range 4
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings