text.skipToContent text.skipToNavigation

B7633

by Burndy 

Catalog ID: B7633

Mold, Horizontal through Cable to Vertical Rebar, 2/0 AWG, #4 Rebar, 115 Weld Metal.

Features: Type BCRE-3 Molds Are Recommended For Horizontal Conductors To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Recommended Accessories: Vertical Chain Clamps, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Rebar Size: #4, Required Tools: B38-0309-00 Flint Ignitor, Packing Material: B38032900 Copper Shim Stock, Cartridge Type: Standard

Product Details

General

Application For Horizontal Conductors To Vertical Rebar Connections
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810409183
UPC 12 Digit 7818104091833

Conductor Related

Cable Size 2/0 AWG
Conductor - Copper Str Size 1/0 ;2/0 AWG
Conductor - Copper Str Size Range 1/0 -2/0 AWG
Conductor - Rebar Size #4
Conductor - Rebar Size Range 4
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings