text.skipToContent text.skipToNavigation

B7643

By Burndy 

Catalog ID: B7643

By Burndy
Catalog ID:  B7643
Mold, Horizontal through Cable to Vertical Rebar, 4/0 AWG, #5 Rebar, 150 Weld Metal.

Features: Type BCRE-3 Molds Are Recommended For Horizontal Conductors To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Recommended Accessories: Vertical Chain Clamps, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Rebar Size: #5, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Packing Material: B38032900 Copper Shim Stock

Add to List

More Options

Where to Buy

Product Details

General