text.skipToContent text.skipToNavigation

B7644

by Burndy 

Catalog ID: B7644

Horizontal Through Cable to Vertical Rebar Mold

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810409404
UPC 12 Digit 7818104094044

Conductor Related

Cable Size #6
Conductor - Copper Str Size 6 AWG
Conductor - Copper Str Size Range 6 AWG
Conductor - Rebar Size #6
Conductor - Rebar Size Range 6
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings