BCRE3
BCRE3
Discontinued

B7657, Horizonal through Cable to Vertical Rebar, 2/0 AWG, #7 & Larger Rebar

Brand:

Burndy

Catalog ID:

B7657

Mold, Horizontal through Cable to Vertical Rebar, 2/0 AWG, #7 & Larger Rebar, 115 Weld Metal.

Features: Type BCRE-3 Molds Are Recommended For Horizontal Conductors To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Rebar Size: #7 And Larger, Recommended Accessories: Vertical Chain Clamps, B40-0319-03 Mold Cleaner For Cartridge Sizes #90 - #500, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, Packing Material: B38406300 Ceramic Fiber, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Horizontal Conductors To Vertical Rebar Connections
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC 12 Digit
7818104096644

Conductor Related

Cable Size
2/0 AWG
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor - Rebar Size Range
7 & Larger
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Certification - CSA Approved
No

Resources and downloads

Sales Drawings

Product Cross Section Image(s)