text.skipToContent text.skipToNavigation

B769

by Burndy 

Catalog ID: B769

BURNDYWeld BCB7 1/0-1/4.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810400999
UPC 12 Digit 7818104009999

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 2"

Conductor Related

Cable Size 1/0 AWG
Conductor - Copper Str Size 1/0
Conductor - Copper Str Size Range 1/0
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings