text.skipToContent text.skipToNavigation

B7710

by Burndy 

Catalog ID: B7710

Horizontal Through Cable to Horizontal Rebar Mold

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810409763
UPC 12 Digit 7818104097633

Conductor Related

Cable Size #2
Conductor - Copper Str Size 2 AWG
Conductor - Copper Str Size Range 2 AWG
Conductor - Rebar Size #3
Conductor - Rebar Size Range 3
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings