text.skipToContent text.skipToNavigation

B7734

by Burndy 

Catalog ID: B7734

Horizontal Through Cable to Horizontal Rebar Mold with packing material number B38-4061.

Product Details

General

Trade Name BURNDYWeld®
UPC 781810410264
UPC 12 Digit 7818104102644

Conductor Related

Cable Size #2
Conductor - Copper Str Size 2 AWG
Conductor - Rebar Size Range #6 & LARGER
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings