text.skipToContent text.skipToNavigation

B7738

By Burndy 

Catalog ID: B7738

By Burndy
Catalog ID:  B7738
Horizontal Through Cable to Horizontal Rebar Mold with packing material number B38-4062.
Add to List

More Options

Where to Buy

Product Details

General

Trade Name BURNDYWeld®
UPC 781810410387
UPC 12 Digit 7818104103877

Conductor Related

Cable Size 3/0 AWG
Conductor - Copper Str Size 3/0 AWG
Conductor - Rebar Size Range #6 & LARGER
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Sales Drawings