HUBBELL
BUR_PPHID-264244_B743
BUR_PPHID-264244_B743

B777, 750 kcmil, 1/4" Mold

Brand:

Burndy

Catalog ID:

B777

BURNDYWeld BCB7 750-1/4.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810401163

UPC 12 Digit

7818104011633

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/4" X 2"

Conductor Related

Cable Size

750 kcmil

Conductor - Copper Str Size

750 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads