text.skipToContent text.skipToNavigation

B788

by Burndy 

Catalog ID: B788

BURNDYWeld BCB7 1000-1/4.

Product Details

General

Trade Name BURNDYWeld®
UPC 781810401392
UPC 12 Digit 7818104013922

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 3"

Conductor Related

Cable Size 1000 kcmil
Conductor - Copper Str Size 1000 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings