text.skipToContent text.skipToNavigation

B789

by Burndy 

Catalog ID: B789

BURNDYWeld BCB7 1/0-3/8.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810401415
UPC 12 Digit 7818104014155

Dimensions

Dimension - Bus Bar Size Tap Side inch 3/8" X 2"

Conductor Related

Cable Size 1/0 AWG
Conductor - Copper Str Size 1/0
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings