text.skipToContent text.skipToNavigation

B7891

by Burndy 

Catalog ID: B7891

Horizontal Cable Tap to Vertical Rebar Mold with packing material number B38-4060-00

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810410585
UPC 12 Digit 7818104105855

Conductor Related

Cable Size 4/0 AWG
Conductor - Copper Str Size 4/0 AWG
Conductor - Rebar Size #3
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings