HUBBELL
BCRE6
BCRE6

B7891, Horizontal Cable Tap to Vertical Rebar Mold

Brand:

Burndy

Catalog ID:

B7891

Horizontal Cable Tap to Vertical Rebar Mold with packing material number B38-4060-00.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810410585

UPC 12 Digit

7818104105855

Conductor Related

Cable Size

4/0 AWG

Conductor - Copper Str Size

4/0 AWG

Conductor - Rebar Size

#3

Conductor Type

  • CU C Str-Size
  • Rebar-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads