text.skipToContent text.skipToNavigation

B7920

by Burndy 

Catalog ID: B7920

Mold, Horizontal Cable Tap to Vertical Rebar, 1/0 AWG, #7 & Above Rebar, 115 Weld Metal.

Features: Type BCRE-6 Molds Are Recommended For Horizontal Conductors Terminating At Right Angles To Vertical Rebar Connections For Concentric Stranded Conductors 6 AWG Through 4/0 AWG Joined To Reinforcing Bars #3 Through #7 And Larger, The High Copper Content Joint Has A Higher Current Carrying Capacity Than The Conductors Being Joined And Is Impervious To Vibration And Moisture, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Includes: B-106 Handle Clamp And B40-0106-76 Vertical Chain Clamp, Conductor Type: Concentric Stranded Copper, Packing Material: B38406300 Ceramic Fiber, Rebar Size: #7 And Larger, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File

Product Details

General

Application For Horizontal Conductors Terminating At Right Angles To Vertical Rebar Connections
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810411162
UPC 12 Digit 7818104111622

Conductor Related

Cable Size 1/0 AWG
Conductor - Copper Str Size 1/0 AWG
Conductor - Rebar Size Range #7 & Larger
Conductor Type
  • CU C Str-Size
  • Rebar-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings