HUBBELL
BUR_PPHID-264244_B743
BUR_PPHID-264244_B743

B797, Mold, 750 kcmil - 3/8"

Brand:

Burndy

Catalog ID:

B797

BURNDYWeld BCB7 750-3/8.

Product details

General

Trade Name

BURNDYWeld®

UPC

781810401583

UPC 12 Digit

7818104015833

Dimensions

Dimension - Bus Bar Size Tap Side inch

3/8" X 2"

Conductor Related

Cable Size

750 kcmil

Conductor - Copper Str Size

750 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads