text.skipToContent text.skipToNavigation

B800

by Burndy 

Catalog ID: B800

BURNDYWeld BCB7 2/0-3/8.

Product Details

General

Trade Name BURNDYWeld®
UPC 781810401651
UPC 12 Digit 7818104016511

Dimensions

Dimension - Bus Bar Size Tap Side inch 3/8" X 2" & WIDER

Conductor Related

Cable Size 2/0 AWG
Conductor - Copper Str Size 2/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings