text.skipToContent text.skipToNavigation

B812

by Burndy 

Catalog ID: B812

BURNDYWeld BCB7 250-1/2.

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810401927
UPC 12 Digit 7818104019277

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 2"

Conductor Related

Cable Size 250 kcmil
Conductor - Copper Str Size 250 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings