text.skipToContent text.skipToNavigation

B813

by Burndy 

Catalog ID: B813

BURNDYWeld BCB7 300-1/2.

Product Details

General

Type Molds
UPC 781810401941
UPC 12 Digit 7818104019411

Conductor Related

Conductor - Copper Str Size 300 kcmil
Conductor - Copper Str Size Range 300 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings