text.skipToContent text.skipToNavigation

B817

by Burndy 

Catalog ID: B817

BURNDYWeld BCB7 750-1/2.

Product Details

General

Type Molds
UPC 781810402009
UPC 12 Digit 7818104020099

Conductor Related

Conductor - Copper Str Size 750 kcmil
Conductor - Copper Str Size Range 750 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings