text.skipToContent text.skipToNavigation

B835

by Burndy 

Catalog ID: B835

BURNDYWeld BCB2 4/0-1/8.

Product Details

General

Type Molds
UPC 781810394410
UPC 12 Digit 7818103944100

Conductor Related

Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads