text.skipToContent text.skipToNavigation

B838

by Burndy 

Catalog ID: B838

BURNDYWeld BCB2 350-1/8.

Product Details

General

Type Molds
UPC 781810394465
UPC 12 Digit 7818103944655

Conductor Related

Conductor - Copper Str Size 350 kcmil
Conductor - Copper Str Size Range 350 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads