text.skipToContent text.skipToNavigation

B8403

by Burndy 

Catalog ID: B8403

Horizontal Cable Terminal to Ground Rod Mold

Product Details

General

Type Molds
UPC 781810386699
UPC 12 Digit 7818103866999

Conductor Related

Conductor - Copper Str Tap 4 AWG
Conductor - Copper Str Tap Range 4 AWG
Conductor - Rod Size 1/2 in
Conductor - Rod Size Range 1/2 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings