text.skipToContent text.skipToNavigation

B8415

by Burndy 

Catalog ID: B8415

Mold, Horizontal Cable Terminal to Ground Rod, 4 AWG, 32 Weld Metal, 5/8" Ground Rod.

Features: Type BCR-1 Molds Are Used To Terminate Horizontal Copper Cable At The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 5/8 IN, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp, Cartridge Type: Standard, Includes: Handle

Product Details

General

Application For Terminating Horizontal Copper Cable At The Top Of A Vertical Ground Rod
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810386798
UPC 12 Digit 7818103867988

Conductor Related

Conductor - Copper Str Tap 4 AWG
Conductor - Copper Str Tap Range 4 AWG
Conductor - Rod Size 5/8 in
Conductor - Rod Size Range 5/8 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings