BCR1
BCR1

B8426, Horizontal Cable Terminal to Ground Rod, #4 AWG, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

B8426

Mold, Horizontal Cable Terminal to Ground Rod, 4 AWG, 45 Weld Metal, 3/4" Ground Rod.

Features: Type BCR-1 Molds Are Used To Terminate Horizontal Copper Cable At The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 3/4 IN, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Terminating Horizontal Copper Cable At The Top Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810386897
UPC 12 Digit
7818103868977

Conductor Related

Conductor - Copper Str Tap
4 AWG
Conductor - Copper Str Tap Range
4 AWG
Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
192

Resources and downloads

Product Cross Section Image(s)

Sales Drawings