B844, Mold, 350 kcmil - 1/4"
Request a Quote
Brand:
Burndy
Catalog ID:
B844
BURNDYWeld BCB2 350-1/4.
Product details
Resources and downloads
Product details
General
UPC
781810394557
UPC 12 Digit
7818103945577
Conductor Related
Conductor - Copper Str Size
350 kcmil
Conductor - Copper Str Size Range
350 kcmil
Conductor Type
CU C Str-Size
Certifications And Compliance
Standards - RoHS Compliance Status
CM
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
192
Resources and downloads
Specifications
Download All
BURNDY_B844_Specsheet
B844 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_BCB-2_LineArt