BCR2
BCR2

B8454, Horizontal Cable through Top of Ground Rod, #4 AWG, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

B8454

Mold, Horizontal Cable through Top Of Ground Rod, 4 AWG, 65 Weld Metal, 3/4" Ground Rod.

Features: Type BCR-2 Molds Are Used To Join Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod, Size Range Is 6 AWG Through 1000 KCMIL Concentric Stranded Copper Conductors, 1/2 IN Through 1 IN For The Ground Rod, Conductor Type: Concentric Stranded Copper, Ground Rod Size: 3/4 IN, Cartridge Type: Standard, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0304-00 File, B38-0330-00 Cable Clamp, Includes: Handle, B38-0309-00 Flint Ignitor

Product details

General

Application
For Joining Horizontal Through Copper Cable To The Top Of A Vertical Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810387191
UPC 12 Digit
7818103871911

Conductor Related

Conductor - Copper Str Tap
4 AWG
Conductor - Copper Str Tap Range
4 AWG
Conductor - Rod Size
3/4 in
Conductor - Rod Size Range
3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
1
Pallet Quantity
192

Resources and downloads

Customer Notices

Sales Drawings

Product Cross Section Image(s)