text.skipToContent text.skipToNavigation

B8461

by Burndy 

Catalog ID: B8461

Horizontal Parallel Run Cables to Ground Rod Mold

Product Details

General

Type Molds
UPC 781810392157
UPC 12 Digit 7818103921577

Conductor Related

Conductor - Copper Str Tap 250 kcmil
Conductor - Copper Str Tap Range 250 kcmil
Conductor - Rod Size 3/4 in
Conductor - Rod Size Range 3/4 in
Conductor Type
  • CU C Str-Tap
  • Rod-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings