BUR_PPHID-264244_B830
BUR_PPHID-264244_B830

B848, Vertical Overhead Tap to Horizontal Bus, 2/0 AWG, 1/4" x 1-1/2" & Wider Bus Bar

Brand:

Burndy

Catalog ID:

B848

Mold, Vertical Overhead Tap To Horizontal Bus, 2/0 AWG, 1/4" 1-1/2" & Wider Bus Bar, 150 Weld Metal.

Features: Type BCB-2 Molds Are Used To Connect An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical, Size Range Is 1/0 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/8 X 1 IN Through 1/2 X 1-1/2 IN And Wider, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Cartridge Type: Standard, Required Tools: B38-0309-00 Flint Ignitor, Bus Bar Size: 1/4 X 1-1/2 IN And Wider

Product details

General

Application
For Connecting An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810394595
UPC 12 Digit
7818103945955

Conductor Related

Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings