text.skipToContent text.skipToNavigation

B860

by Burndy 

Catalog ID: B860

BURNDYWeld BCB2 250-3/8.

Product Details

General

Type Molds
UPC 781810394762
UPC 12 Digit 7818103947622

Conductor Related

Conductor - Copper Str Size 250 kcmil
Conductor - Copper Str Size Range 250 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads