BUR_PPHID-264244_B830
BUR_PPHID-264244_B830

B869, Vertical Overhead Tap to Horizontal Bus, 3/8" x 1-1/2" & Wider Bus, 4/0 AWG

Brand:

Burndy

Catalog ID:

B869

Mold, Vertical Overhead Tap to Horizontal Bus, 3/8 in X 1-1/2 in & WIDER bus, 4/0 AWG, 150 Weld metal.

Product details

General

UPC
781810394861
UPC 12 Digit
7818103948611

Dimensions

Dimension - Bus Bar Size Tap Side inch
3/8 in X 1-1/2 in & WIDER

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings