text.skipToContent text.skipToNavigation

B8718

by Burndy 

Catalog ID: B8718

Mold, Vertical Cable Drop to Vertical Steel Surface, 4/0 AWG, 150 Weld metal

Type BCS-23 Molds Are Used To Join Vertical Cable Down To A Vertical Steel Surface, Note That The Cable Is OFF The Surface, Size Range Is 6 AWG Through 500 KCMIL Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: Magnetic Clamps To Hold Molds Against Vertical Steel, B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, B38-0101-00 Rasp, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Joining Vertical Cable Down To A Vertical Steel Surface
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Trade Name BURNDYWeld®
Type Molds
UPC 781810394908
UPC 12 Digit 7818103949088

Conductor Related

Conductor - Copper Str Size 4/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings