text.skipToContent text.skipToNavigation

B875

by Burndy 

Catalog ID: B875

Mold, Vertical Overhead Tap to Horizontal Bus, 3/8 in X 1-1/2 in & WIDER bus, 750 kcmil, 2-250 Weld metal

Product Details

General

UPC 781810394953
UPC 12 Digit 7818103949533

Dimensions

Dimension - Bus Bar Size Tap Side inch 3/8 in X 1-1/2 in & WIDER

Conductor Related

Conductor - Copper Str Size 750 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings