text.skipToContent text.skipToNavigation

B878

by Burndy 

Catalog ID: B878

Mold, Vertical Overhead Tap to Horizontal Bus, 1/2 in X 1 in & WIDER bus, 2/0 kcmil, 200 Weld metal

Product Details

General

Type Molds
UPC 781810394991
UPC 12 Digit 7818103949911

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2 in X 1 in & WIDER

Conductor Related

Conductor - Copper Str Size 2/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings