text.skipToContent text.skipToNavigation

B891

by Burndy 

Catalog ID: B891

Mold, Vertical Overhead Tap to Horizontal Bus, 1/2" X 1-1/2" & WIDER bus, 300 kcmil, 250 Weld metal

Product Details

General

Trade Name BURNDYWeld®
Type Molds
UPC 781810395189
UPC 12 Digit 7818103951899

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 1-1/2" & WIDER

Conductor Related

Conductor - Copper Str Size 300 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings