text.skipToContent text.skipToNavigation

B905

by Burndy 

Catalog ID: B905

Mold, Vertical Overhead Tap To Horizontal Bus, 300 kcmil , 1/8" 1-12" & Wider Bus Bar, 150 Weld Metal.

Weld Metal: 150, Handle clamps: B106

Product Details

General

Application Used to connect an overhead vertical cable tap to horizontal copper bus bar with the flat side vertical
EU RoHS Indicator Yes
Sub Brand EXOTHERMIC MOLDS
Trade Name BURNDYWeld®
Type Molds
UPC 781810395479
UPC 12 Digit 7818103954799

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/8" X 1-1/2" & WIDER

Conductor Related

Conductor - Copper Str Size 300 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings