BUR_PPHID-264244_B898
BUR_PPHID-264244_B898

B917, Vertical Overhead Tap to Horizontal Bus, 4/0 AWG, 1/4" x 1-1/2" & Wider Bus Bar

Brand:

Burndy

Catalog ID:

B917

Mold, Vertical Overhead Tap To Horizontal Bus, 4/0 AWG, 1/4" 1-1/2" & Wider Bus Bar, 150 Weld Metal.

Features: Type BCB-6 Molds Are Used To Connect An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical Where There Are Space Restrictions Such As Another Surface 3/4 To 5 IN From The Bus Bar, Size Range Is 1/0 Through 1000 MCM Concentric Stranded Copper Conductors, Bus Size Range Is From 1/8 X 1 IN Through 1/2 X 1-1/2 IN And Wider, Cartridge Type: Standard, Includes: Frame, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Bus Bar Size: 1/4 X 1-1/2 IN And Wider, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Connecting An Overhead Vertical Cable Tap To Horizontal Copper Bus Bar With The Flat Side Vertical Where There Are Space Restrictions
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
Trade Name
BURNDYWeld®
UPC
781810395745
UPC 12 Digit
7818103957455

Dimensions

Dimension - Bus Bar Size Tap Side inch
1/4" X 1-1/2" & WIDER

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Sales Drawings

Product Cross Section Image(s)