text.skipToContent text.skipToNavigation

B952

by Burndy 

Catalog ID: B952

Mold, Vertical Overhead Tap to Horizontal Bus, 1/2" X 1" & WIDER bus, 500 kcmil, 2-150 Weld metal

Product Details

General

Trade Name BURNDYWeld®
UPC 781810396469
UPC 12 Digit 7818103964699

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 1" & WIDER

Conductor Related

Conductor - Copper Str Size 500 kcmil
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings