text.skipToContent text.skipToNavigation

B955

by Burndy 

Catalog ID: B955

Mold, Vertical Overhead Tap to Horizontal Bus, 1/2" X 1-1/2" & WIDER bus, 1/0 AWG, 200 Weld metal

Product Details

General

Trade Name BURNDYWeld®
UPC 781810396520
UPC 12 Digit 7818103965200

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 1-1/2" & WIDER

Conductor Related

Conductor - Copper Str Size 1/0
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings