text.skipToContent text.skipToNavigation

B956

by Burndy 

Catalog ID: B956

BURNDYWeld BCB6 2/0-1/2.

Product Details

General

Type Molds
UPC 781810396551
UPC 12 Digit 7818103965511

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/2" X 1-1/2" & WIDER

Conductor Related

Conductor - Copper Str Size 2/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings