HUBBELL
BUR_PPHID-264244_B898
BUR_PPHID-264244_B898

B962, Vertical Overhead Tap to Horizontal Bus, 500 kcmil, 1/2" - 1/2" & Wider Bus Bar

Brand:

Burndy

Catalog ID:

B962

Mold, Vertical Overhead Tap to Horizontal Bus, 500 kcmil, 1/2" 1-1/2" & Wider Bus Bar, 2-150 Weld Metal.

Weld Metal: 2-150, Handle clamps: B107

Product details

General

Application

Used to connect an overhead vertical cable tap to horizontal copper bus bar with the flat side vertical

EU RoHS Indicator

Yes

Sub Brand

EXOTHERMIC MOLDS

UPC

781810396674

UPC 12 Digit

7818103966744

Dimensions

Dimension - Bus Bar Size Tap Side inch

1/2" X 1-1/2" & WIDER

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads