text.skipToContent text.skipToNavigation

B975

by Burndy 

Catalog ID: B975

Mold, Horizontal Cable Tap to Horizontal Lug or Bus, 2 AWG, 45 Weld Metal, 1/8" 1" Lug.

Features: Type BCB-1 Molds Are Used To Connect A Copper Conductor To A Copper Lug Or Bus Bar, Size Range Is 8 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Conductor Type: Concentric Stranded Copper, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Cartridge Type: Standard, Lug Size: 1/8 X 1 IN, Required Tools: B38-0309-00 Flint Ignitor

Product Details

General

Application For Connecting A Copper Conductor To A Copper Lug Or Bus Bar
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
Type Molds
UPC 781810396919
UPC 12 Digit 7818103969199

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/8" X 1"

Conductor Related

Conductor - Copper Str Size 2 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings