text.skipToContent text.skipToNavigation

B981

by Burndy 

Catalog ID: B981

Mold, Horizontal Cable Tap to Horizontal Lug or Bus, 2/0 AWG, 65 Weld Metal, 1/4" 1" Lug.

Features: Type BCB-1 Molds Are Used To Connect A Copper Conductor To A Copper Lug Or Bus Bar, Size Range Is 8 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Conductor Type: Concentric Stranded Copper, Lug Size: 1/4 X 1 IN, Required Tools: B38-0309-00 Flint Ignitor, Cartridge Type: Standard

Product Details

General

Application For Connecting A Copper Conductor To A Copper Lug Or Bus Bar
EU RoHS Indicator Yes
Sub Brand BURNDYWELD
UPC 781810397039
UPC 12 Digit 7818103970399

Dimensions

Dimension - Bus Bar Size Tap Side inch 1/4" X 1"

Conductor Related

Conductor - Copper Str Size 2/0 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Sales Drawings