BUR_PPHID-264244_B966
BUR_PPHID-264244_B966

B984, Horizontal Cable Tap to Horizontal Lug or Bus, 4/0 AWG, 3/16" x 1" Lug

Brand:

Burndy

Catalog ID:

B984

Mold, Horizontal Cable Tap to Horizontal Lug or Bus, 4/0 AWG, 90 Weld Metal, 3/16" 1" Lug.

Features: Type BCB-1 Molds Are Used To Connect A Copper Conductor To A Copper Lug Or Bus Bar, Size Range Is 8 AWG Through 1000 MCM Concentric Stranded Copper Conductors, Recommended Accessories: B38-3922-00 Mold Cleaning Brush, B38-0135-00 Cable Cleaning Brush, Conductor Type: Concentric Stranded Copper, Cartridge Type: Standard, Lug Size: 3/16 X 1 IN, Required Tools: B38-0309-00 Flint Ignitor

Product details

General

Application
For Connecting A Copper Conductor To A Copper Lug Or Bus Bar
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC 12 Digit
7818103970911

Dimensions

Dimension - Bus Bar Size Tap Side inch
3/16" X 1"

Conductor Related

Conductor - Copper Str Size
4/0 AWG
Conductor Type
CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings