BUR_PPHID-264244_SSMBCR2
BUR_PPHID-264244_SSMBCR2
Discontinued

BS2034, Single Shot Mold, Through Cable to Top of Ground Rod, 2/0-1/0 AWG Solid, #1-1/0 AWG Stranded, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

BS2034

One Shot Mold, Through Cable to Top of Ground Rod, 2/0-1/0 AWG (Sol.), 1-1/0 AWG (Str.), 3/4" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 3/4 IN

Product details

General

Application
For Making Cable Connections Onto The Top Of A Ground Rod
EU RoHS Indicator
Yes
Sub Brand
BURNDYWELD
UPC
781810405994
UPC 12 Digit
7818104059944

Conductor Related

Conductor - Copper Solid Size
1/0 AWG;2/0 AWG
Conductor - Copper Str Size
1 AWG, 1/0 AWG
Conductor - Rod Size
3/4 in
Conductor Type
  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Sales Drawings

Product Cross Section Image(s)