HUBBELL
BUR_PPHID-264244_SSMBCR25
BUR_PPHID-264244_SSMBCR25

BS2068, Single Shot Mold, Through Cable & Tap to Top of Ground Rod, #6-8 AWG Solid, #8 AWG Stranded, 3/4" Ground Rod

Brand:

Burndy

Catalog ID:

BS2068

One Shot Mold, Through Cable & Tap to Top of Ground Rod, 6-8 AWG (Sol.), 8 AWG (Str.), 3/4" Ground Rod.

Features: BURNDYweld Single Shot Molds Are An Economical Way To Make Cable Connections Onto The Top Of A Ground Rod, The Single Shot Is A Disposable Single Use Ceramic Mold That Comes Complete With Everything Required Except The Flint Ignitor, Ground Rod Size: 3/4 IN

Product details

General

Application

For Making Cable Connections Onto The Top Of A Ground Rod

EU RoHS Indicator

Yes

Sub Brand

BURNDYWELD

UPC

781810406007

UPC 12 Digit

7818104060077

Conductor Related

Conductor - Copper Solid Size

6 AWG, 8 AWG

Conductor - Copper Str Size

8 AWG

Conductor - Rod Size

3/4 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Rod-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

12

Resources and downloads